Sensorless Vector Adjustable Frequency AC Drives
ilustrativa Sensorless Vector Control with Auto Tuning Easy to Understand Keypad PID ... Inputs: 2 Inputs; 0 to 10 Vdc, 4 to 20 mA Potentiometer: 1 to 2K Analog Voltage: ...
https://br.omega.com/pptst/MVX9000.html - 101K - 5/20/2024
2-WIRE ISOLATED PH/ORP TRANSMITTER SYSTEM
... The 4 to 20 mA transmitter output can be configured to represent any portion of the ... The flexible two-point and sample calibration options include auto-buffer recognition from ...
https://br.omega.com/pptst/PHTX45.html - 92K - 5/20/2024
Fully Isolated RS-232/RS-485 Converters
BPS (BAUD) at 1 mile (1.6 km) RTS, DTR, or Auto RS-485 Transmitter Control Tri-State ... RS232 pins 2 and 3) RS485 Output Drive: 28 mA max/output RS485 Input Impedance: 12 kΩ ...
https://br.omega.com/pptst/DCP-485.html - 87K - 5/20/2024
Digital Oscilloscope 60 to 200 MHz 2-Channel
and maximize efficiency, and the autoset (AUTO) function allows the user to detect sine ... mV, 6V, 60V, 600V, 800V AC/DC Current: 60 mA, 600 mA, 10 A Resistance: 600 Ω, 6 kΩ, 60 ...
https://br.omega.com/pptst/HOS-MS6200.html - 91K - 5/20/2024
Controladores PID de Temperatura, Processo e Deformação de...
10 Vcc ou 0 a 20 mA) selecionável para controle ou retransmissão do valor do processos. ... proportional control; selectable manual or auto PID, proportional, proportional with ...
https://br.omega.com/pptst/CNI8DH_CNI8DV.html - 92K - 5/20/2024
Portable Data Logger with 16 or 32 Universal Inputs Plus 2 High...
4-Wire RTD Temperature Sensors and 4 to 20 mA Signals User Selectable Logging Rates of Up ... Data can be displayed with 2 different auto scaling Y-axis. This is particularly useful ...
https://br.omega.com/pptst/OM-SQ2040.html - 93K - 5/20/2024
56-Channel Thermocouple Input Module for OMB-DAQSCAN-2000 Series
OMB-DBK90 modules. Each OMB-DBK90 has a built-in auto-zero channel and a CJC channel. ... 0.96 kg (2.12 lb) Power Requirements: 40 mA max from ±15 V; 40 mA max from 5 V; 1400 ...
https://br.omega.com/pptst/OMB-DBK90.html - 83K - 5/20/2024
Heavy-Duty 30.5mm Metal Pushbuttons, Selector Switches, Contact...
5V and the minimum operational current is 1 mA, AC/DC. For operation under a wider range ... Selector Switches: 3000 operations per hr Auto-Latch Devices: 1200 operations per hr ...
https://br.omega.com/pptst/10250T_SERIES.html - 94K - 5/20/2024
Medidores de Temperatura, Processo e Deformação/Tensão Mecânica
Este modelo também apresenta excitação incorporada, 24 Vcc @ 25 mA. Com sua grande ... proporcionais; seleção manual ou auto PID, proporcional, proporcional com ...
https://br.omega.com/pptst/DPI_SERIES.html - 105K - 5/20/2024
Handheld Digital Psychrometer | Enthalpy Meter
LCD Low Battery Indicator and 2-Minute Auto Power Off Medidores de Umidade Relativa - ... mm (1.5") diagonal Current Consumption: <10 mA Battery Life: 1000 hours (typical) ...
https://br.omega.com/pptst/HHAQ-106.html - 88K - 5/20/2024